Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 840cm² Roller Bottles with 45 mm Screw Cap
Product Number1425-285
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1425-285 |
Qty./Pk | 2 / Pk |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Cell Growth Area | 840 cm² |
Neck Style | Short |
Thread Finish | 45 |
Recommended Medium Volume | 168 - 252 mL |
O.D. | 110 mm |
Height | 285 mm |
Specifications Documents