text.skipToContent text.skipToNavigation

Costar® Multiple Well Cell Culture Plates

E-mail

  • Individual alphanumerical codes for well identification, flat bottoms
  • Treated for optimal cell attachment (except where noted)
  • Corning® CellBIND® surface is a novel cell culture treatment that increases surface wettability for more even and consistent cell attachment.
  • Ultra-Low Attachment surface plates feature a covalently bound hydrogel layer that minimizes cell attachment, protein absorption, and cellular activation.
  • Corning Osteo Assay surface is an inorganic crystalline coating, creating a surface that mimics in vivo bone-like, for in vitro bone cell culture and assays.
  • Sterile
  • Nonpyrogenic


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3335 Corning® CellBIND® 6-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile   5 / Pk     50 / Cs     Corning®   1.608,75 kr. per case
3336 Corning® CellBIND® 12-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile   5 / Pk     50 / Cs     Corning®   N/A per case
3337 Corning® CellBIND® 24-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile   5 / Pk     50 / Cs     Corning®   N/A per case
3338 Corning® CellBIND® 48-well Multiple Well Plates, Flat Bottom, Clear, with Lid, Sterile   5 / Pk     50 / Cs     Corning®   N/A per case
3471 Costar® 6-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     24 / Cs     Corning®   N/A per case
3473 Costar® 24-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     24 / Cs     Corning®   N/A per case
3506 Costar® 6-well Clear TC-treated Multiple Well Plates, Bulk Packed, Sterile   5 / Pk     100 / Cs     Corning®   N/A per case
3512 Costar® 12-well Clear TC-treated Multiple Well Plates, Bulk Pack, Sterile   5 / Pk     100 / Cs     Corning®   N/A per case
3513 Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     50 / Cs     Corning®   N/A per case
3516 Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     50 / Cs     Corning®   N/A per case
3524 Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     100 / Cs     Corning®   N/A per case
3526 Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     50 / Cs     Corning®   N/A per case
3527 Costar® 24-well Clear TC-treated Multiple Well Plates, Bulk Pack, Sterile   5 / Pk     100 / Cs     Corning®   N/A per case
3548 Costar® 48-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile   1 / Pk     100 / Cs     Corning®   N/A per case
3736 Costar® 6-well Clear Not Treated Multiple Well Plates, Bulk Packed, Sterile   5 / Pk     100 / Cs     Corning®   N/A per case
3737 Costar® 12-well Clear Not Treated Multiple Well Plates, Bulk Pack, Sterile   5 / Pk     100 / Cs     Corning®   N/A per case
3738 Costar® 24-well Clear Not Treated Multiple Well Plates, Bulk Pack, Sterile   5 / Pk     100 / Cs     Corning®   N/A per case