Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Elplasia® 48K Vessel
Product Number9920
The Corning® Elplasia® 48K Vessel enables researchers to generate a high density of spheroids in a scaffold-free model. The Corning Elplasia 48K vessel has a 320 cm2 surface area with 152 microcavities per cm2 and generates approximately 48,000 spheroids of uniform size and shape per vessel (4X the output of the Elplasia 12K Flask and Open Well Plate). Gravity, in conjunction with the Corning Ultra-Low Attachment (ULA) surface and a rounded microcavity geometry, enable formation of approximately 48,000 spheroids of similar shape and size.
This is a custom, made-to-order product. Please contact us, and we will provide additional information and details on ordering.
| Product Number | 9920 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Surface Treatment | Ultra-Low Attachment |
| Cap Style | Vented |
| Cap Color | Orange |
| Recommended Medium Volume | 65 mL - 100 mL |
| Surface Coating | Ultra-Low Attachment |
| Applications | Drug Screening and High Throughput Screening, Cancer/Tumor Biology, Stem Cell Biology, Cell Therapy Research, Tissue Engineering, Biobanking/Bioprinting |
| Surface Area | 152 microcavities per cm² |
| Cell Growth Area | 320 cm² |
| Microcavity Quantity | 48000 |
| Maximum Working Volume | 250 mL |
| Microcavity Depth | 650 µm |
| Microcavity Diameter | 850 µm |
| Gas Permeable | Yes |
| Flask Body Material | Polystyrene |
| Substrate Material | Polystyrene |
| Maximum Spheroid Diameter | 400 µm |
- Quality Certificate - Lot No.02826032
- Quality Certificate - Lot No.21725020
- Quality Certificate - Lot No.20525017
- Quality Certificate - Lot No.20225042
- Quality Certificate - Lot No.19825024
- Quality Certificate - Lot No.17725023
- Quality Certificate - Lot No.17525027
- Quality Certificate - Lot No.17025024