text.skipToContent text.skipToNavigation

Corning® Reusable Glass Spinner Flask with Vertical Sidearms

E-mail

  • Can be used with direct drive motor or magnetically driven paddle assembly
  • Side baffles enhance aeration and agitation of flask contents
  • Proprietary “stretch” impeller design ensures optimal stirring
  • 4, 45mm vertical sidearms permit use with sidearm probes and fittings
  • Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
  • Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes

Spare parts for sidearm fittings, see Cat. Nos. 1395-32LTC, 1395-45LTC, 1395-LTR, and 1395LTMC

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4510-15L 15L Corning® Reusable Glass Spinner Flask Only, with 100 mm Flat Center Cap and 4 Vertical Sidearms   1 / Pk     1 / Cs     Corning®   24 110,10 kr per case
4510-36L 36L Corning® Reusable Glass Spinner Flask Only, with 100 mm Flat Center Cap and 6 Vertical Sidearms   1 / Pk     1 / Cs     Corning®   36 765,75 kr per case
4510-8L 8L Corning® Reusable Glass Spinner Flask Only, with 100 mm Flat Center Cap and 4 Vertical Sidearms   1 / Pk     1 / Cs     Corning®   1 883,03 € per case
4512-15L 15L Corning® Reusable Glass Spinner Flask Only, with 120 mm Flat Center Cap and 4 Vertical Sidearms   1 / Pk     1 / Cs     Corning®   2 371,33 € per case
4512-36L 36L Corning® Reusable Glass Spinner Flask Only, with 120 mm Flat Center Cap and 6 Vertical Sidearms   1 / Pk     1 / Cs     Corning®   3 576,58 € per case
4512-8L 8L Corning® Reusable Glass Spinner Flask Only, with 120 mm Flat Center Cap and 4 Vertical Sidearms   1 / Pk     1 / Cs     Corning®   1 807,90 € per case