Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Heavy Duty Griffin 400 mL Beaker, Double Scale, Graduated
Product Number1003-400

400 mL heavy duty beaker with spout is specifically designed to offer the best mechanical strength under harsh conditions, such as mechanized washing operations. For convenience, these beakers have a double graduated metric scale to indicate their approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.
Added to Your Shopping Cart
Details
Product Number | 1003-400 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Capacity | 400 mL |
Beaker Style | Griffin |
Graduation Increment | 25 mL |
Height | 110 mm (approx.) |
O.D. | 82 mm |
Graduation Range | 25 mL - 325 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17824002
- Quality Certificate - Lot No.13624002
- Quality Certificate - Lot No.24323002
- Quality Certificate - Lot No.15123002
- Quality Certificate - Lot No.11823002
- Quality Certificate - Lot No.23422002
- Quality Certificate - Lot No.05522002
- Quality Certificate - Lot No.26321002
- Quality Certificate - Lot No.05321002
- Quality Certificate - Lot No.34619002
- Quality Certificate - Lot No.32919002
- Quality Certificate - Lot No.29819002
- Quality Certificate - Lot No.11219002
- Quality Certificate - Lot No.04419002
- Quality Certificate - Lot No.34718002
- Quality Certificate - Lot No.33518002
- Quality Certificate - Lot No.18718002
- Quality Certificate - Lot No.17718002
- Quality Certificate - Lot No.17118002
- Quality Certificate - Lot No.31917002
- Quality Certificate - Lot No.09717002
- Quality Certificate - Lot No.28616004
- Quality Certificate - Lot No.14616002
- Quality Certificate - Lot No.13216002
- Quality Certificate - Lot No.32414002
- Quality Certificate - Lot No.13314002
- Quality Certificate - Lot No.07314004
- Quality Certificate - Lot No.35213002
- Quality Certificate - Lot No.26013002
- Quality Certificate - Lot No.10713002