text.skipToContent text.skipToNavigation

PYREX® Beakers, Griffin, Heavy Duty, Graduated

E-mail

Heavy duty beakers specifically designed to offer the best mechanical strength under harsh conditions, such as mechanized washing operations. For convenience, the 250 through 4000 mL beakers have a double graduated metric scale to indicate their approximate content. All sizes have an extra large marking spot.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
1003-150 PYREX® Heavy Duty Griffin 150 mL Beaker, Graduated   12 / Pk     48 / Cs     PYREX®   N/A per case
1003-1L PYREX® Heavy Duty Griffin 1L Beaker, Double Scale, Graduated   6 / Pk     24 / Cs     PYREX®   N/A per case
Contact Customer Service
1003-250 PYREX® Heavy Duty Griffin 250 mL Beaker, Double Scale, Graduated   12 / Pk     48 / Cs     PYREX®   N/A per case
1003-2L PYREX® Heavy Duty Griffin 2L Beaker, Double Scale, Graduated   4 / Pk     8 / Cs     PYREX®   N/A per case
1003-400 PYREX® Heavy Duty Griffin 400 mL Beaker, Double Scale, Graduated   12 / Pk     48 / Cs     PYREX®   N/A per case
1003-4L PYREX® Heavy Duty Griffin 4L Beaker, Double Scale, Graduated   1 / Pk     4 / Cs     PYREX®   N/A per case
1003-600 PYREX® Heavy Duty Griffin 600 mL Beaker, Double Scale, Graduated   6 / Pk     36 / Cs     PYREX®   N/A per case