Corning® Reusable Plastic Low Form 50 mL Beaker, Perfluoroalkoxy-copolymer
产品编号1003P-25
These beakers are translucent with a raised graduation scale. They feature high temperature and chemical resistance.
已添加至购物车
详情
| 产品编号 | 1003P-25 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 25 mL |
| Beaker Style | Griffin |
| Graduation Increment | 5 mL |
| Height | 50 mm (approx.) |
| O.D. | 32 mm (approx.) |
产品规格文件