text.skipToContent text.skipToNavigation

Corning® Low Form Beakers, PFA

电子邮件

These beakers are translucent with a raised graduation scale. They feature high temperature and chemical resistance.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
1003P-100 Corning® Reusable Plastic Low Form 100 mL Beaker, Perfluoroalkoxy-copolymer   1 /包     12 /箱     Corning®   N/A per case
1003P-1L Corning® Reusable Plastic Low Form 1L Beaker, Perfluoroalkoxy-copolymer   1 /包     6 /箱     Corning®   N/A per case
1003P-25 Corning® Reusable Plastic Low Form 50 mL Beaker, Perfluoroalkoxy-copolymer   1 /包     12 /箱     Corning®   N/A per case
1003P-250 Corning® Reusable Plastic Low Form 250 mL Beaker, Perfluoroalkoxy-copolymer   1 /包     6 /箱     Corning®   N/A per case
1003P-50 Corning® Reusable Plastic Low Form 50 mL Beaker, Perfluoroalkoxy-copolymer   1 /包     12 /箱     Corning®   N/A per case
1003P-500 Corning® Reusable Plastic Low Form 500 mL Beaker, Perfluoroalkoxy-copolymer   1 /包     6 /箱     Corning®   N/A per case