text.skipToContent text.skipToNavigation

PYREX® Drying Dishes

E-mail

A range of trays designed for use as drying, staining or developing trays. They can be used with paper or gel electrophoresis, or paper chromatography. Trays will withstand autoclaving. Do not place over direct heat, for oven use only.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
3175-10 Glass 3500 mL Drying Dishes   4 / Pk     4 / Cs     PYREX®   per case
3175-7 Glass 1500 mL Drying Dishes   4 / Pk     4 / Cs     PYREX®   per case
3175-8 Glass 1600 mL Drying Dishes   4 / Pk     4 / Cs     PYREX®   per case