text.skipToContent text.skipToNavigation

Corning® Culture Petri Dishes, Soda Lime

E-mail

These flat, clear dishes are made from soda lime silica glass and will withstand repeated sterilization (wet or dry). The edges are beaded to provide greater mechanical strength. The bead also provides a means to equally space the side walls of the bottom and cover, thereby reducing the capillary action of the condensed moisture on the sides. They are not affected chemically or thermally by any of the methods commonly employed in laboratories where sterilization is routinely used. The covered dish is not airtight. Bottoms also have a triangular enamel reference point for serial dilutions.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
70165-100 Corning® 100x10 mm Petri Dish with Cover   12 / Pk     24 / Cs     Corning®   per case
70165-101 Corning® 100x15 mm Petri Dish with Cover   12 / Pk     24 / Cs     Corning®   per case
70165-102 Corning® 100x20 mm Petri Dish with Cover   12 / Pk     24 / Cs     Corning®   per case
70165-152 Corning® 150x20 mm Petri Dish with Cover   12 / Pk     24 / Cs     Corning®   per case
70165-60 Corning® 60x15 mm Petri Dish with Cover   12 / Pk     24 / Cs     Corning®   per case