text.skipToContent text.skipToNavigation

PYREX® Class A, Wide Mouth Volumetric Flask, Heavy Duty, with PYREX® Standard Taper Stopper

E-mail

Designed for microchemical work. The heavy duty, wide mouth facilitates filling and mixing. Easy-to read graduation line is sharp and permanent. Supplied with interchangeable standard taper ground glass stoppers.

For replacement stopper only, see Cat. No. 7650.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
5635-10 PYREX® 10 mL EZ Access™ Wide Mouth Volumetric Flask, Class A, Heavy Duty, with Glass Standard Taper Stopper   6 / Pk     6 / Cs     PYREX®   per case
5635-100 PYREX® 100 mL EZ Access™ Wide Mouth Volumetric Flask, Class A, Heavy Duty, with Glass Standard Taper Stopper   6 / Pk     6 / Cs     PYREX®   per case
5635-200 PYREX® 200 mL EZ Access™ Wide Mouth Volumetric Flask, Class A, Heavy Duty, with Glass Standard Taper Stopper   6 / Pk     6 / Cs     PYREX®   per case
5635-25 PYREX® 25 mL EZ Access™ Wide Mouth Volumetric Flask, Class A, Heavy Duty, with Glass Standard Taper Stopper   6 / Pk     6 / Cs     PYREX®   per case
5635-250 PYREX® 250 mL EZ Access™ Wide Mouth Volumetric Flask, Class A, Heavy Duty, with Glass Standard Taper Stopper   6 / Pk     6 / Cs     PYREX®   per case
5635-50 PYREX® 50 mL EZ Access™ Wide Mouth Volumetric Flask, Class A, Heavy Duty, with Glass Standard Taper Stopper   6 / Pk     6 / Cs     PYREX®   per case