text.skipToContent text.skipToNavigation

PYREX® Class A EZ Access™ Wide Mouth Volumetric Flask, Screw Cap, To Contain

E-mail

These heavy walled volumetric flasks are designed for extra durability and ease of use. The wide funnel-like screw top plus the wide neck design allows for easy filling and mixing of various materials into solution. This wide neck also allows access to larger capacity pipets. For added convenience, one size of the GL 32 chemical resistant, high temperature screw cap fits all flasks. This threaded cap with PTFE liner provides for a secure closure for leak proof storage of solutions. An additional extra large volume size is permanently screened onto the flask body for easy ­volume identification. These flasks are calibrated “To Contain” and designed to meet Class A, ASTM tolerances for volumetrics. They are Lot Traceable* with certificates of compliance available in print. Accessories include replacement GL 32 caps and GL 32HTSC caps for use with Septa.



*Lot traceable information includes the date that the flask was fabricated, decorated, calibrated, and packed.

Note: Other available caps are Cat. Nos. 1395-32HTC, 1395-32HTSC, 1395-32SS, and 1395-32TS.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5655-100 PYREX® 100 mL EZ Access™ Wide Mouth Volumetric Flask, TC, Class A, Heavy Duty, with GL32 Screw Cap   1 / Pk     1 / Cs     PYREX®   N/A per case
5655-1L PYREX® 1L EZ Access™ Wide Mouth Volumetric Flask, TC, Class A, Heavy Duty, with GL32 Screw Cap   1 / Pk     1 / Cs     PYREX®   N/A per case
5655-200 PYREX® 200 mL EZ Access™ Wide Mouth Volumetric Flask, TC, Class A, Heavy Duty, with GL32 Screw Cap   1 / Pk     1 / Cs     PYREX®   N/A per case
5655-250 PYREX® 250 mL EZ Access™ Wide Mouth Volumetric Flask, TC, Class A, Heavy Duty, with GL32 Screw Cap   1 / Pk     1 / Cs     PYREX®   N/A per case
5655-50 PYREX® 50 mL EZ Access™ Wide Mouth Volumetric Flask, TC, Class A, Heavy Duty, with GL32 Screw Cap   1 / Pk     1 / Cs     PYREX®   N/A per case
5655-500 PYREX® 500 mL EZ Access™ Wide Mouth Volumetric Flask, TC, Class A, Heavy Duty, with GL32 Screw Cap   1 / Pk     1 / Cs     PYREX®   N/A per case