The capacity mark is a fine line etched through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy, and permanence. Snap caps supplied with all sizes.
For snap cap, see Cat. No. 7666.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
The capacity mark is a fine line etched through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy, and permanence. Snap caps supplied with all sizes.
For snap cap, see Cat. No. 7666.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
---|---|---|---|---|---|---|
5600-100 | PYREX® 100 mL Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap | 6 / Pk | 12 / Cs | PYREX® | per case | |
5600-1L | PYREX® 1L Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap | 1 / Pk | 6 / Cs | PYREX® | per case | |
5600-250 | PYREX® 250 mL Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap | 6 / Pk | 12 / Cs | PYREX® | per case | |
5600-2L | PYREX® 2L Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap | 1 / Pk | 4 / Cs | PYREX® | per case | |
5600-50 | PYREX® 50 mL Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap | 6 / Pk | 12 / Cs | PYREX® | per case | |
5600-500 | PYREX® 500 mL Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap | 6 / Pk | 12 / Cs | PYREX® | per case |