Calibrated to Class A Tolerance and individually serialized. To improve the stability of this flask, a hexagonal base has been added. The graduation line is sharp and permanent and the white markings are easy to read. Each flask features a PYREX standard taper stopper.
For stoppers only, see Cat. No. 7650
Tested and calibrated in an ISO/IEC 17025 certified laboratory.