text.skipToContent text.skipToNavigation

PYREX® Class A Mixing Volumetric Flask

E-mail

The upper bulb, located between the stopper and the capacity graduation is approximately one-tenth the flask rated capacity. The 2L size upper bulb is only one-twentieth capacity. The additional bulb assists in the mixing of liquids or powders when shaken.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5820-100 PYREX® 100 mL Class A Mixing Volumetric Flask with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   N/A per case
5820-1L PYREX® 1L Class A Mixing Volumetric Flask with Glass Standard Taper Stopper   1 / Pk     6 / Cs     PYREX®   N/A per case
5820-250 PYREX® 250 mL Class A Mixing Volumetric Flask with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   N/A per case
5820-2L PYREX® 2L Class A Mixing Volumetric Flask with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   N/A per case
5820-500 PYREX® 500 mL Class A Mixing Volumetric Flask with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   N/A per case