PYREX® 1 mL Class A Volumetric Flask
Product Number5580-1
These 1 mL Class A PYREX® volumetric flasks are test tube shaped and do not have snap-caps. The graduation line is sharp and permanent. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5580-1 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 1 mL |
| Flask Shape | Round bottom |
| Top Style | Heavy duty rim |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.01 mL |
| Cap Style | No cap |
| Height | 55 mm (approx.) |
| O.D. | 10 mm (approx.) |
| Flask Style | Volumetric |
Specifications Documents