text.skipToContent text.skipToNavigation

PYREX® Class A Volumetric Flask with Snap Cap

E-mail

The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for snap cap fit. The graduation line is sharp and permanent; large white block letters make the inscription easy to read. The 1 mL and 2 mL sizes are test tube shaped. The 10 mL through 2000 mL sizes are supplied with snap caps.

Cat. Nos. 5580-1 and 5580-2 have no snap caps for 1 mL and 2 mL sizes.

For snap caps only, see Cat. No. 7666.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5580-1 PYREX® 1 mL Class A Volumetric Flask   6 / Pk     12 / Cs     PYREX®   N/A per case
5580-10 PYREX® 10 mL Class A Volumetric Flask with Polyethylene Snap-Cap   12 / Pk     12 / Cs     PYREX®   N/A per case
5580-100 PYREX® 100 mL Class A Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   N/A per case
5580-1L PYREX® 1L Class A Volumetric Flask with Polyethylene Snap-Cap   1 / Pk     6 / Cs     PYREX®   N/A per case
5580-2 PYREX® 2 mL Class A Volumetric Flask   6 / Pk     12 / Cs     PYREX®   N/A per case
5580-200 PYREX® 200 mL Class A Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   N/A per case
5580-25 PYREX® 25 mL Class A Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   N/A per case
5580-250 PYREX® 250 mL Class A Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   N/A per case
5580-2L PYREX® 2L Class A Volumetric Flask with Polyethylene Snap-Cap   1 / Pk     4 / Cs     PYREX®   N/A per case
5580-50 PYREX® 50 mL Class A Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   N/A per case
5580-500 PYREX® 500 mL Class A Volumetric Flask with Polyethylene Snap-Cap   6 / Pk     12 / Cs     PYREX®   N/A per case