PYREX® 1L Class A Volumetric Flask with Polyethylene Snap-Cap
Product Number5580-1L
These 1L Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 1000 polyethylene snap-caps. For replacement snap-caps see No. 7666. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5580-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Flask Shape | Flat bottom |
| Top Style | Heavy duty rim |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.3 mL |
| Cap Style | Snap cap |
| Cap Material | High density polyethylene |
| Snap Cap No. | 1000 |
| Height | 310 mm (approx.) |
| O.D. | 125 mm (approx.) |
| Flask Style | Volumetric |
| Cap Color | Blue |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.02425006
- Quality Certificate - Lot No.33024007
- Quality Certificate - Lot No.27824041
- Quality Certificate - Lot No.24024008
- Quality Certificate - Lot No.11024021
- Quality Certificate - Lot No.00824037
- Quality Certificate - Lot No.34223020
- Quality Certificate - Lot No.29123065
- Quality Certificate - Lot No.22723059
- Quality Certificate - Lot No.19423038
- Quality Certificate - Lot No.14623049
- Quality Certificate - Lot No.10823028
- Quality Certificate - Lot No.33922058
- Quality Certificate - Lot No.30822017
- Quality Certificate - Lot No.28522026
- Quality Certificate - Lot No.16422004
- Quality Certificate - Lot No.11922019
- Quality Certificate - Lot No.08222001
- Quality Certificate - Lot No.32821004
- Quality Certificate - Lot No.10221002
- Quality Certificate - Lot No.06220020
- Quality Certificate - Lot No.01620068
- Quality Certificate - Lot No.28419027
- Quality Certificate - Lot No.23119052
- Quality Certificate - Lot No.19919009
- Quality Certificate - Lot No.17319028
- Quality Certificate - Lot No.11319052
- Quality Certificate - Lot No.06319008
- Quality Certificate - Lot No.03919005
- Quality Certificate - Lot No.00319021