text.skipToContent text.skipToNavigation

PYREX® Heavy Wall Short Neck Boiling Flask, Round Bottom, Standard Taper Joints

E-mail

This heavy duty boiling flask provides increased mechanical strength. The flask features walls which are 25% to 30% thicker than the standard version.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
4320C-100 PYREX® 100 mL Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   per case
4320C-12L PYREX® 12L Heavy Wall Short Neck Boiling Flask, Round Bottom, 55/50 Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   per case
4320C-1L PYREX® 1L Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   per case
4320C-250 PYREX® 250 mL Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   per case
4320C-2L PYREX® 2L Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   per case
4320C-3L PYREX® 3L Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   per case
4320C-50 PYREX® 50 mL Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   per case
4320C-500 PYREX® 500 mL Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   per case
4320C-5L PYREX® 5L Heavy Wall Short Neck Boiling Flask, Round Bottom, 45/50 Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   per case