Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 200 mL Wide Mouth Volumetric Flask, Class A, Heavy Duty, with Glass Standard Taper Stopper
Product Number5635-200

These 200 mL PYREX® wide mouth volumetric flasks are calibrated to Class A tolerances and are designed for microchemical work. The heavy duty, wide mouth facilitates filling and mixing. Supplied with interchangeable No. 19 Standard Taper PYREX® ground glass stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5635-200 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 200 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.1 mL |
Standard Taper Stopper No. | 19 |
Height | 180 mm (approx.) |
O.D. | 80 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.02025026
- Quality Certificate - Lot No.19924006
- Quality Certificate - Lot No.23723043
- Quality Certificate - Lot No.00323014
- Quality Certificate - Lot No.27622010
- Quality Certificate - Lot No.13622006
- Quality Certificate - Lot No.24921049
- Quality Certificate - Lot No.14720010
- Quality Certificate - Lot No.07720029
- Quality Certificate - Lot No.04120014
- Quality Certificate - Lot No.02720047
- Quality Certificate - Lot No.32919048
- Quality Certificate - Lot No.28419004
- Quality Certificate - Lot No.12919005
- Quality Certificate - Lot No.09319003
- Quality Certificate - Lot No.01619005
- Quality Certificate - Lot No.18618015
- Quality Certificate - Lot No.26817009
- Quality Certificate - Lot No.20217002
- Quality Certificate - Lot No.07317041
- Quality Certificate - Lot No.02317012
- Quality Certificate - Lot No.33716001
- Quality Certificate - Lot No.25616046
- Quality Certificate - Lot No.15516023
- Quality Certificate - Lot No.31415076
- Quality Certificate - Lot No.06115022
- Quality Certificate - Lot No.03615035
- Quality Certificate - Lot No.21914001
- Quality Certificate - Lot No.14114022
- Quality Certificate - Lot No.11814014