Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Class A Volumetric Flask with Polyethylene Snap-Cap
Product Number5580-25
(This is the suggested replacement for 5600-25.)
These 25 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 25 polyethylene snap-caps. For replacement snap-caps see No. 7666. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5580-25 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 25 mL |
| Flask Shape | Flat bottom |
| Top Style | Heavy duty rim |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.03 mL |
| Cap Style | Snap cap |
| Cap Material | High density polyethylene |
| O-ring Size | 25 |
| Height | 100 mm (approx.) |
| O.D. | 40 mm (approx.) |
| Flask Style | Volumetric |
| Cap Color | Blue |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.30825085
- Quality Certificate - Lot No.25325022
- Quality Certificate - Lot No.21325016
- Quality Certificate - Lot No.07425009
- Quality Certificate - Lot No.02725043
- Quality Certificate - Lot No.31924010
- Quality Certificate - Lot No.26424034
- Quality Certificate - Lot No.21824003
- Quality Certificate - Lot No.28423087
- Quality Certificate - Lot No.20923020
- Quality Certificate - Lot No.16323035
- Quality Certificate - Lot No.15023051
- Quality Certificate - Lot No.10423054
- Quality Certificate - Lot No.08123051
- Quality Certificate - Lot No.05923010
- Quality Certificate - Lot No.31222001
- Quality Certificate - Lot No.29322006
- Quality Certificate - Lot No.09522044