PYREX® 500 mL Class A Volumetric Flask with Polyethylene Snap-Cap
Product Number5580-500
These 500 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 500 polyethylene snap-caps. For replacement snap-caps see No. 7666. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5580-500 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Flask Shape | Flat bottom |
| Top Style | Heavy duty rim |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.2 mL |
| Cap Style | Snap cap |
| Cap Material | High density polyethylene |
| Snap Cap No. | 500 |
| Height | 259 mm (approx.) |
| O.D. | 100 mm (approx.) |
| Flask Style | Volumetric |
| Cap Color | Blue |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.14225026
- Quality Certificate - Lot No.01825011
- Quality Certificate - Lot No.34024021
- Quality Certificate - Lot No.24724037
- Quality Certificate - Lot No.13224008
- Quality Certificate - Lot No.10324021
- Quality Certificate - Lot No.33123008
- Quality Certificate - Lot No.21423086
- Quality Certificate - Lot No.11823037
- Quality Certificate - Lot No.01423022
- Quality Certificate - Lot No.21322036
- Quality Certificate - Lot No.00322059
- Quality Certificate - Lot No.30721065
- Quality Certificate - Lot No.18621050
- Quality Certificate - Lot No.01821023
- Quality Certificate - Lot No.28019012
- Quality Certificate - Lot No.22619024
- Quality Certificate - Lot No.16319032
- Quality Certificate - Lot No.13619054
- Quality Certificate - Lot No.10319011
- Quality Certificate - Lot No.03619064
- Quality Certificate - Lot No.17918030
- Quality Certificate - Lot No.14418045
- Quality Certificate - Lot No.08118004
- Quality Certificate - Lot No.33917015
- Quality Certificate - Lot No.29317016
- Quality Certificate - Lot No.24717015
- Quality Certificate - Lot No.19417010
- Quality Certificate - Lot No.12217050
- Quality Certificate - Lot No.02417036