Breakage is minimized by the heavy wall construction. The large hexagonal base, sealed to the cylinder body, increases stability. Meets ASTM specifications D-287 and E-100.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Breakage is minimized by the heavy wall construction. The large hexagonal base, sealed to the cylinder body, increases stability. Meets ASTM specifications D-287 and E-100.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 2962-100 | PYREX® 100 mL Hydrometer Cylinders | 1 / Pk | 18 / Cs | PYREX® | per case | |
| 2962-1L | PYREX® 1L Hydrometer Cylinders | 1 / Pk | 1 / Cs | PYREX® | per case | |
| 2962-250 | PYREX® 250 mL Hydrometer Cylinders | 1 / Pk | 18 / Cs | PYREX® | per case | |
| 2962-300 | PYREX® 300 mL Hydrometer Cylinders | 1 / Pk | 12 / Cs | PYREX® | per case | |
| 2962-500 | PYREX® 500 mL Hydrometer Cylinders | 1 / Pk | 12 / Cs | PYREX® | per case |