text.skipToContent text.skipToNavigation

PYREX® Single Metric Scale Cylinders, Lifetime Red™, Double Pourout, Graduated, To Contain

E-mail

Calibrated “to contain.” The scale and figures are durable white enamel which stand out clearly against the red color-band on these Lifetime Red cylinders. The cylinder is a Tuttle type of low form for stability and features a double pourout for convenience.

Choose your specification

Capacity
View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
3044-100 PYREX® 100 mL Low Form Single Metric Scale Cylinders, Double Pourout, Lifetime Red™, TC   1 / Pk     12 / Cs     PYREX®   per case