PYREXPLUS® Coated 100 mL Single Metric Scale Cylinders, White Graduations, TD
Product Number63024-100
These 100 mL PYREXPLUS® coated graduated cylinders feature a protective polymer coating for longer product life and safety. They are autoclavable at 121°C and resistant to thermal shock. The cylinder is calibrated (TD). Bumper guards not supplied. For replacement bumper guards see Cat. No. 3066.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 63024-100 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 100 mL |
| Cylinder Feature | PYREXPLUS coated |
| Cylinder Scale | Single Metric - To Deliver |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 1 mL |
| Height | 254 mm (approx.) |
| O.D. | 29 mm (approx.) |
| Sterile | No |
| Stopper Style | No stopper |
| Tolerance | 1 mL |
| Top Style | Pourout |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.04126001
- Quality Certificate - Lot No.29625032
- Quality Certificate - Lot No.22625077
- Quality Certificate - Lot No.19525012
- Quality Certificate - Lot No.28124164
- Quality Certificate - Lot No.08724048
- Quality Certificate - Lot No.03724019
- Quality Certificate - Lot No.31723008
- Quality Certificate - Lot No.10123004
- Quality Certificate - Lot No.05123005
- Quality Certificate - Lot No.06022070
- Quality Certificate - Lot No.05322509
- Quality Certificate - Lot No.27421004
- Quality Certificate - Lot No.26621029
- Quality Certificate - Lot No.03621036
- Quality Certificate - Lot No.02721095
- Quality Certificate - Lot No.24819037
- Quality Certificate - Lot No.22719020
- Quality Certificate - Lot No.17719045
- Quality Certificate - Lot No.06519028
- Quality Certificate - Lot No.03719377
- Quality Certificate - Lot No.00319131
- Quality Certificate - Lot No.31618023
- Quality Certificate - Lot No.20218001
- Quality Certificate - Lot No.27817041
- Quality Certificate - Lot No.17517003
- Quality Certificate - Lot No.11417078
- Quality Certificate - Lot No.05917051
- Quality Certificate - Lot No.19716044
- Quality Certificate - Lot No.16016172