Cylinder features a protective polymer coating for longer product life and safety. Autoclavable (121°C) and resistant to thermal shock. The cylinder is calibrated “To Deliver.” Bumper guards not supplied.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Cylinder features a protective polymer coating for longer product life and safety. Autoclavable (121°C) and resistant to thermal shock. The cylinder is calibrated “To Deliver.” Bumper guards not supplied.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
63024-100 | PYREXPLUS® Coated 100 mL Single Metric Scale Cylinders, White Graduations, TD | 1 / Pk | 4 / Cs | PYREX® | N/A | per case | |
63024-1L | PYREXPLUS® Coated 1L Single Metric Scale Cylinders, White Graduations, TD | 1 / Pk | 4 / Cs | PYREX® | N/A | per case | |
63024-250 | PYREXPLUS® Coated 250 mL Single Metric Scale Cylinders, White Graduations, TD | 1 / Pk | 4 / Cs | PYREX® | N/A | per case | |
63024-2L | PYREXPLUS® Coated 2L Single Metric Scale Cylinders, White Graduations, TD | 1 / Pk | 2 / Cs | PYREX® | N/A | per case | |
63024-500 | PYREXPLUS® Coated 500 mL Single Metric Scale Cylinders, White Graduations, TD | 1 / Pk | 4 / Cs | PYREX® | N/A | per case |