text.skipToContent text.skipToNavigation

Axygen® 0.5 mL Polypropylene PCR Tube Compatible with ABI-310 Instrument, 500 Tubes, Capless, Clear, Nonsterile

Product NumberTUB-310-NC

E-mail
Axygen® 0.5 mL polypropylene thin wall PCR tubes are designed to fit standard 96 well blocks.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • Compatible with ABI-310 Instrument
  • Caps for these tubes are AM-SEPTA-310 Axygen® AxyMats™ Single Septa Cap Compatible with ABI-310 Sequencer, Nonsterile

  • Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

    Learn More

    One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


    Server Error Page | Life Sciences Europe Business Site | Corning
    text.skipToContent text.skipToNavigation

    We're sorry that the page you requested cannot be displayed right now.

    We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
    Thank you for your patience while we resolve this issue. Please check back with us soon.

    Reference token: 4f74963a-6115-4fd3-b616-be258735b8d8

    Details
    Product Number   TUB-310-NC
    Qty./Pk   500 / Pk  
    Qty./Cs   2500 / Cs  
    Brand   Axygen®  
    Capacity   0.5 mL  
    Specifications Documents