Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 47 mm Microfiltration Glassware Apparatus
Product Number33970-47
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These microfiltration components are designed for the filtration of aqueous liquids. They may be used for the filtration of cell culture media, buffers or for particulate analysis of water samples. Units have coarse porosity frits, and accommodate 47mm filters. The components are interchangeable with competitive product offerings. Apparatus includes: 300 mL funnel, 47mm fritted glass support base, aluminum clamp and #8 silicone stopper. Replacement parts: 300 mL funnel 47mm Cat. No. 33971-300, 47mm fritted glass support base Cat. No. 33972-B, aluminum clamp Cat. No. 33975-C. Accessories parts: 1000 mL funnel 47mm Cat. No. 33971-1L, PYREX® 1L Heavy Wall Filtering Flasks with sidearm tubulation Cat. No.5340-1L and PYREX® 4L Heavy Wall Filtering Flasks with sidearm tubulation Cat. No. 5340-4L.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 33970-47 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Specifications Documents