Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Three-Way 120° Angle Connecting Adapter with 24/40 Standard Taper Joints
Product Number9021-24
These PYREX® angle connecting adapters have a sidearm at an approximately 120° angle from the lower joint. The lower end is equipped with an inner 24/40 Standard Taper joint, and the upper end and sidearm with an outer 24/40 Standard Taper joint. This tube is also a replacement part for Corning® organic chemistry kit No. 6949.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9021-24 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29425006
- Quality Certificate - Lot No.20525006
- Quality Certificate - Lot No.00324030
- Quality Certificate - Lot No.31723025
- Quality Certificate - Lot No.16423017
- Quality Certificate - Lot No.10123032
- Quality Certificate - Lot No.01823077
- Quality Certificate - Lot No.31222079
- Quality Certificate - Lot No.25622015
- Quality Certificate - Lot No.08322065
- Quality Certificate - Lot No.01022029
- Quality Certificate - Lot No.35521006
- Quality Certificate - Lot No.29321063
- Quality Certificate - Lot No.21421047
- Quality Certificate - Lot No.19321058
- Quality Certificate - Lot No.16921046
- Quality Certificate - Lot No.05220032
- Quality Certificate - Lot No.33818196
- Quality Certificate - Lot No.31718136
- Quality Certificate - Lot No.28918105
- Quality Certificate - Lot No.13618019
- Quality Certificate - Lot No.12018018
- Quality Certificate - Lot No.06818020
- Quality Certificate - Lot No.03918014
- Quality Certificate - Lot No.25617001
- Quality Certificate - Lot No.18417067
- Quality Certificate - Lot No.01617058
- Quality Certificate - Lot No.26716022
- Quality Certificate - Lot No.22316024
- Quality Certificate - Lot No.19316051