text.skipToContent text.skipToNavigation

PYREX® Beads, Solid Glass

E-mail

Useful as packing for distillation columns, mixing beads, and boiling stones. Beads are packaged in 0.45 kg. (1 lb.) packs, which have a packing volume of approximately 360 cm³ or 22 cubic inches.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
7268-3 PYREX® 3 mm Packing Beads   1 / Pk     4 / Cs     PYREX®   per case
7268-4 PYREX® 4 mm Packing Beads   1 / Pk     4 / Cs     PYREX®   per case
7268-5 PYREX® 5 mm Packing Beads   1 / Pk     4 / Cs     PYREX®   per case
7268-6 PYREX® 6 mm Packing Beads   1 / Pk     4 / Cs     PYREX®   per case