text.skipToContent text.skipToNavigation

PYREX® 840cm² Roller Bottles with 38 mm Screw Cap

Product Number1400-285

E-mail
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences EU Other Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: b45116e1-4216-44a5-b3e9-d1f9aedae92e

Details
Product Number   1400-285
Qty./Pk   2 / Pk  
Qty./Cs   2 / Cs  
Brand   PYREX®  
Capacity   1000 mL  
Neck Style   Straight  
Top Style   Threaded  
Cap Style   Screw cap  
Cap Material   Polypropylene  
Thread Finish   63  
Feature   Reusable  
Height   204 mm (approx.)  
O.D.   108 mm (approx.)  
Specifications Documents