Tall form bottle with a standard taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Tall form bottle with a standard taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 1680-1550 | PYREX® 7 mL Tall Weighing Bottle with Short Length 14/10 Standard Taper Joint | 6 / Pk | 24 / Cs | PYREX® | N/A | per case | |
| 1680-1580 | PYREX® 12 mL Tall Weighing Bottle with Short Length 14/10 Standard Taper Joint | 6 / Cs | PYREX® | N/A | per case | ||
| 1680-2540 | PYREX® 12 mL Tall Weighing Bottle with Short Length 24/12 Standard Taper Joint | 6 / Pk | 24 / Cs | PYREX® | N/A | per case | |
| 1680-2550 | PYREX® 16 mL Tall Weighing Bottle with Short Length 24/12 Standard Taper Joint | 6 / Pk | 24 / Cs | PYREX® | N/A | per case | |
| 1680-3060 | PYREX® 30 mL Tall Weighing Bottle with Short Length 29/12 Standard Taper Joint | 6 / Pk | 18 / Cs | PYREX® | N/A | per case | |
| 1680-4050 | PYREX® 45 mL Tall Weighing Bottle with Short Length 40/12 Standard Taper Joint | 6 / Pk | 12 / Cs | PYREX® | N/A | per case | |
| 1680-4080 | PYREX® 70 mL Tall Weighing Bottle with Short Length 40/12 Standard Taper Join | 6 / Pk | 12 / Cs | PYREX® | N/A | per case | |
| 1680-5060 | PYREX® 85 mL Tall Weighing Bottle with Short Length 50/12 Standard Taper Joint | 6 / Cs | PYREX® | $449.15 | per case |