Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Conical Reaction Vial, 3.0 mL, Standard Taper 14/10F
Product Number9900-3
This Conical Reaction Vial is a replacement part for the 6949M series of PYREX® microchemistry kits.
Added to Your Shopping Cart
Details
Product Number | 9900-3 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 3 mL (approx.) |
Length | 47 mm (approx.) |
O.D. | 20 mm (approx.) |
Sterile | No |
Top Style | Threaded |
Specifications Documents
Available Certificates