This conical reaction vial is a replacement part for the 6949M series of PYREX® microchemistry kits.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
This conical reaction vial is a replacement part for the 6949M series of PYREX® microchemistry kits.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 9900-1 | PYREX® Conical Reaction Vial, 1.0 mL, Standard Taper 7/10F | 6 / Pk | 12 / Cs | PYREX® | per case | |
| 9900-1X | PYREX® Conical Reaction Vial, 0.1 mL, Standard Taper 5/5F | 6 / Pk | 12 / Cs | PYREX® | per case | |
| 9900-3 | PYREX® Conical Reaction Vial, 3.0 mL, Standard Taper 14/10F | 6 / Pk | 12 / Cs | PYREX® | per case | |
| 9900-3X | PYREX® Conical Reaction Vial, 0.3 mL, Standard Taper 7/10F | 6 / Pk | 12 / Cs | PYREX® | per case | |
| 9900-5 | PYREX® Conical Reaction Vial, 5.0 mL, Standard Taper 14/10F | 6 / Pk | 12 / Cs | PYREX® | per case |