Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Replacement Bowl for 10.5L Large Knob Top Desiccator
Product Number3081-250LO
These PYREX® desiccator bowls are replacements for 10.5L desiccators No. 3081-250. Approximate bowl volume is 10500 mL.
Warning: Not for vacuum applications. Do not heat or subject to pressure.
Added to Your Shopping Cart
Details
Product Number | 3081-250LO |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 10.5 L (approx.) |
Chamber Depth | 120 mm (approx.) |
Desiccator Style | Knob top |
Feature | Reusable |
Height | 235 mm (approx.) |
I.D. of Ground Flange | 273.5 mm (approx.) |
Recommended Plate Diameter | 230 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32517001
- Quality Certificate - Lot No.19417001
- Quality Certificate - Lot No.03614001
- Quality Certificate - Lot No.14612001
- Quality Certificate - Lot No.14412001
- Quality Certificate - Lot No.30010001
- Quality Certificate - Lot No.25210001
- Quality Certificate - Lot No.16510001
- Quality Certificate - Lot No.Generic