Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Replacement Cover for 10.5L Large Top Desiccator using 24/29 Standard Taper Stopcock
Product Number3121-250CO
- Stopcock not included. For replacement, please see Cat. No. 3121-STPK
Added to Your Shopping Cart
Details
Product Number | 3121-250CO |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Desiccator Style | Vacuum |
Feature | Reusable |
Height | 109 mm (approx.) |
I.D. of Ground Flange | 273.5 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.33824001
- Quality Certificate - Lot No.03223001
- Quality Certificate - Lot No.28421001
- Quality Certificate - Lot No.18519001
- Quality Certificate - Lot No.10118001
- Quality Certificate - Lot No.09518001
- Quality Certificate - Lot No.34617001
- Quality Certificate - Lot No.33016001
- Quality Certificate - Lot No.28516001
- Quality Certificate - Lot No.14416001
- Quality Certificate - Lot No.33015001
- Quality Certificate - Lot No.28815001
- Quality Certificate - Lot No.34514001
- Quality Certificate - Lot No.14114001
- Quality Certificate - Lot No.13413001
- Quality Certificate - Lot No.10913001
- Quality Certificate - Lot No.10613001
- Quality Certificate - Lot No.03713001
- Quality Certificate - Lot No.33112001
- Quality Certificate - Lot No.05412001
- Quality Certificate - Lot No.29210001
- Quality Certificate - Lot No.18810001
- Quality Certificate - Lot No.16010001
- Quality Certificate - Lot No.Generic