Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Replacement Cover for 5.8L Desiccator
Product Number3081-200CO

These PYREX® desiccator covers are replacements for 5.8L desiccators No. 3081-200. The large sturdy knob makes the cover easy to handle.
Warning: Not for vacuum applications. Do not heat or subject to pressure.
$301.14 per case
Added to Your Shopping Cart
Details
Product Number | 3081-200CO |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Desiccator Style | Knob top |
Feature | Reusable |
Height | 107 mm (approx.) |
I.D. of Ground Flange | 223.5 mm (approx.) |
Recommended Plate Diameter | 230 mm (approx.) |
Specifications Documents