Supplied with short stems. Depressed inside flutings further decreases filtering time.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Supplied with short stems. Depressed inside flutings further decreases filtering time.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
---|---|---|---|---|---|---|
6180-100 | PYREX® 100 mm Diameter 60° Angle Fluted Funnel, Short Stem | 6 / Pk | 24 / Cs | PYREX® | per case | |
6180-50 | PYREX® 50 mm Diameter 60° Angle Fluted Funnel, Short Stem | 12 / Pk | 48 / Cs | PYREX® | per case | |
6180-65 | PYREX® 65 mm Diameter 60° Angle Fluted Funnel, Short Stem | 12 / Pk | 48 / Cs | PYREX® | per case | |
6180-75 | PYREX® 75 mm Diameter 60° Angle Fluted Funnel, Short Stem | 12 / Pk | 48 / Cs | PYREX® | per case |