Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Economy Squibb Separatory Funnel, Polyethylene Standard Taper Stopper, Replaceable Product Standard PTFE Stopcock
Product Number6406-250
These economical 250 mL PYREX® separatory funnels are designed to reduce replacement costs by providing replaceable components. These sturdy, durable funnels are designed for long life and maximum safety. The replaceable No. 4 Polytetrafluorethylene (PTFE) Product Standard stopcock assembly has a simple screw thread locking nut and collar which ensure that the stopcock cannot fall out in use. The tip has a 7mm O.D. stem that is also replaceable. Its ground end provides a better grip and helps prevent the tip from falling out. The funnel comes complete with a high density No. 22 Standard Taper polyethylene stopper. For replacement polyethylene Standard Taper stoppers, see No. 7624; for replacement PTFE locking stopcock assemblies, see No. 2116-LSO; for replacement tips, see No. 6406-GTO.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6406-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Body O.D. | 77 mm (approx.) |
| Capacity | 250 mL |
| Funnel Style | Squibb separatory |
| Height Without Stopper | 303 mm (approx.) |
| PTFE Stopcock Plug No. | 4 |
| Standard Taper Stopper No. | 22 |
| Stopcock Style | Replaceable PTFE assembly |
| Stopper Style | HDPE |
| Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04926035
- Quality Certificate - Lot No.07125007
- Quality Certificate - Lot No.02925018
- Quality Certificate - Lot No.30524002
- Quality Certificate - Lot No.35022020
- Quality Certificate - Lot No.05522028
- Quality Certificate - Lot No.32021050
- Quality Certificate - Lot No.15719014
- Quality Certificate - Lot No.27118346
- Quality Certificate - Lot No.25018045
- Quality Certificate - Lot No.24218083
- Quality Certificate - Lot No.17818743
- Quality Certificate - Lot No.01818779
- Quality Certificate - Lot No.29413002
- Quality Certificate - Lot No.29113001
- Quality Certificate - Lot No.20912001
- Quality Certificate - Lot No.19512001
- Quality Certificate - Lot No.18912002
- Quality Certificate - Lot No.17712002
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.34211001
- Quality Certificate - Lot No.27111002
- Quality Certificate - Lot No.12511001
- Quality Certificate - Lot No.34410001
- Quality Certificate - Lot No.Generic