text.skipToContent text.skipToNavigation

PYREX® Economy Squibb Separatory Funnels, Polyethylene Standard Taper Stopper, Replaceable Product Standard PTFE Stopcock

E-mail

An economical separatory funnel designed to reduce replacement costs by providing replaceable components. These sturdy, durable funnels are designed for long life and maximum safety. The replaceable PTFE stopcock assembly features a simple screw thread locking nut and collar which ensure that the stopcock cannot fall out in use. The tip is also replace­able. Its ground end provides a better grip and helps prevent the tip from falling out. The funnel comes complete with a standard taper, high density polyethylene stopper. 7 mm O.D. stem.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
6406-1L PYREX® 1L Economy Squibb Separatory Funnel, Polyethylene Standard Taper Stopper, Replaceable Product Standard PTFE Stopcock   1 / Pk     1 / Cs     PYREX®   per case
6406-250 PYREX® 250 mL Economy Squibb Separatory Funnel, Polyethylene Standard Taper Stopper, Replaceable Product Standard PTFE Stopcock   1 / Pk     4 / Cs     PYREX®   per case
6406-500 PYREX® 500 mL Economy Squibb Separatory Funnel, Polyethylene Standard Taper Stopper, Replaceable Product Standard PTFE Stopcock   1 / Pk     4 / Cs     PYREX®   per case
6406-60 PYREX® 60 mL Economy Squibb Separatory Funnel, Polyethylene Standard Taper Stopper, Replaceable Product Standard PTFE Stopcock   1 / Pk     4 / Cs     PYREX®   per case