Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 60 mL Economy Squibb Separatory Funnel, Polyethylene Standard Taper Stopper, Replaceable Product Standard PTFE Stopcock
Product Number6406-60

These economical 60 mL PYREX® separatory funnels are designed to reduce replacement costs by providing replaceable components. These sturdy, durable funnels are designed for long life and maximum safety. The replaceable No. 4 Polytetrafluorethylene (PTFE) Product Standard stopcock assembly has a simple screw thread locking nut and collar which ensure that the stopcock cannot fall out in use. The tip has a 7mm O.D. stem that is also replaceable. Its ground end provides a better grip and helps prevent the tip from falling out. The funnel comes complete with a high density No. 16 Standard Taper polyethylene stopper. For replacement polyethylene Standard Taper stoppers, see No. 7624; for replacement PTFE locking stopcock assemblies, see No. 2116-LSO; for replacement tips, see No. 6406-GTO.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6406-60 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Body O.D. | 46 mm (approx.) |
Capacity | 60 mL (approx.) |
Funnel Style | Squibb separatory |
Height Without Stopper | 255 mm (approx.) |
PTFE Stopcock Plug No. | 4 |
Standard Taper Stopper No. | 16 |
Stopcock Style | Replaceable PTFE assembly |
Stopper Style | HDPE |
Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26318034
- Quality Certificate - Lot No.12218001
- Quality Certificate - Lot No.10918242
- Quality Certificate - Lot No.00818076
- Quality Certificate - Lot No.08417219
- Quality Certificate - Lot No.29711001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999