These precision pipets are manufactured and calibrated “To Contain” (bottom line) and “To Deliver” (top line) to specifications for Class A volumetric ware.
Do not pipet by mouth. We suggest using a mechanical pipetting device.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These precision pipets are manufactured and calibrated “To Contain” (bottom line) and “To Deliver” (top line) to specifications for Class A volumetric ware.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 7103-1 | PYREX® 1 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations | 6 / Pk | 6 / Cs | PYREX® | per case | |
| 7103-10 | PYREX® 10 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations | 6 / Pk | 6 / Cs | PYREX® | per case | |
| 7103-15 | PYREX® 15 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations | 6 / Pk | 6 / Cs | PYREX® | per case | |
| 7103-2 | PYREX® 2 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations | 6 / Pk | 6 / Cs | PYREX® | per case | |
| 7103-20 | PYREX® 20 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations | 6 / Pk | 6 / Cs | PYREX® | per case | |
| 7103-25 | PYREX® 25 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations | 6 / Pk | 6 / Cs | PYREX® | per case | |
| 7103-3 | PYREX® 3 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations | 6 / Pk | 6 / Cs | PYREX® | per case | |
| 7103-4 | PYREX® 4 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations | 6 / Pk | 6 / Cs | PYREX® | per case | |
| 7103-6 | PYREX® 6 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations | 6 / Pk | 6 / Cs | PYREX® | per case | |
| 7103-7 | PYREX® 7 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations | 6 / Pk | 6 / Cs | PYREX® | per case | |
| 7103-8 | PYREX® 8 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations | 6 / Pk | 6 / Cs | PYREX® | per case |