text.skipToContent text.skipToNavigation

PYREX® Replacement Flask with Standard Taper Stopper, Standard Taper Joints

E-mail

This PYREX flat bottom flask has a standard taper PYREXstoppered neck and a side delivery tube, terminating in a standard taper joint. It is a replacement flask for the General Purpose Distillation Apparatus No. 3360. For replacement stoppers, see No. 7650. For replacement Graham condensers, see No. 2540-200.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
3360-1LFO PYREX® 1L Replacement Flask with Standard Taper Stopper, 19/38 Standard Taper Joint   1 / Pk     1 / Cs     PYREX®   per case
3360-500FO PYREX® 500 mL Replacement Flask with Standard Taper Stopper, 19/38 Standard Taper Joint   1 / Pk     1 / Cs     PYREX®   per case