Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 200 mm Graham Condensers with Single 19/38 Standard Taper Outer Top Joint
Product Number2540-200
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These PYREX® condensers have a high surface area per unit length of the 200mm long jacket with a 19/38 Standard Taper outer joint at the top and a plain drip tip at the bottom. They are primarily used in distillation assemblies. Condenser tubulations are approximately 10mm O.D.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2540-200 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30624003
- Quality Certificate - Lot No.16624034
- Quality Certificate - Lot No.12724005
- Quality Certificate - Lot No.34223016
- Quality Certificate - Lot No.01823013
- Quality Certificate - Lot No.18722003
- Quality Certificate - Lot No.15922061
- Quality Certificate - Lot No.14422015
- Quality Certificate - Lot No.09622004
- Quality Certificate - Lot No.07022012
- Quality Certificate - Lot No.33721048
- Quality Certificate - Lot No.30721029
- Quality Certificate - Lot No.26121008
- Quality Certificate - Lot No.22921039
- Quality Certificate - Lot No.19621005
- Quality Certificate - Lot No.06321017
- Quality Certificate - Lot No.33620008
- Quality Certificate - Lot No.29720032
- Quality Certificate - Lot No.21620055
- Quality Certificate - Lot No.18420024
- Quality Certificate - Lot No.15420025
- Quality Certificate - Lot No.09720003
- Quality Certificate - Lot No.06620003
- Quality Certificate - Lot No.00620068
- Quality Certificate - Lot No.15619017
- Quality Certificate - Lot No.07419019
- Quality Certificate - Lot No.05219102
- Quality Certificate - Lot No.33018045
- Quality Certificate - Lot No.26518016
- Quality Certificate - Lot No.21318025