PYREX® 15 mL Rimless Culture Tubes, 16x125 mm
Product Number9820-16X
(This is the suggested replacement for 70820-16X.)
These reusable PYREX® 15 mL rimless culture tubes offer greater convenience in plugging and rack storage. These approximately 16x125mm (OD x length) tubes have marking spots. Walls and bottoms are of uniform thickness. Ends are fire-polished.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9820-16X |
| Qty./Pk | 72 / Pk |
| Qty./Cs | 576 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Rimless |
| Cap Style | No cap |
| Capacity | 15 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 125 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16826011
- Quality Certificate - Lot No.13226025
- Quality Certificate - Lot No.06126076
- Quality Certificate - Lot No.03426091
- Quality Certificate - Lot No.01926063
- Quality Certificate - Lot No.04125002
- Quality Certificate - Lot No.02125166
- Quality Certificate - Lot No.35224001
- Quality Certificate - Lot No.14124018
- Quality Certificate - Lot No.34923016
- Quality Certificate - Lot No.18723033
- Quality Certificate - Lot No.18023038