Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 5 mL Rimless Kahn Culture Tubes, 12x75 mm
Product Number9820-12

(This is the suggested replacement for 70820-12.)
These reusable PYREX® 5 mL rimless Kahn culture tubes offer greater convenience in plugging and rack storage. These approximately 12x75mm (OD x length) tubes have marking spots. Walls and bottoms are of uniform thickness. Ends are fire-polished.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9820-12 |
Qty./Pk | 72 / Pk |
Qty./Cs | 720 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Rimless |
Cap Style | No cap |
Capacity | 5 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 12 mm (approx.) |
Height | 75 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27425002
- Quality Certificate - Lot No.21325070
- Quality Certificate - Lot No.19925197
- Quality Certificate - Lot No.30924014
- Quality Certificate - Lot No.28824062
- Quality Certificate - Lot No.16524057
- Quality Certificate - Lot No.06524043
- Quality Certificate - Lot No.34323001
- Quality Certificate - Lot No.31123029
- Quality Certificate - Lot No.22023042
- Quality Certificate - Lot No.06023012
- Quality Certificate - Lot No.05423033
- Quality Certificate - Lot No.01123035
- Quality Certificate - Lot No.33922062
- Quality Certificate - Lot No.27722131
- Quality Certificate - Lot No.24422045
- Quality Certificate - Lot No.21522047
- Quality Certificate - Lot No.12522053
- Quality Certificate - Lot No.09122013
- Quality Certificate - Lot No.06722017
- Quality Certificate - Lot No.03222013
- Quality Certificate - Lot No.02722049
- Quality Certificate - Lot No.35221021
- Quality Certificate - Lot No.31221038
- Quality Certificate - Lot No.24421013
- Quality Certificate - Lot No.22621036
- Quality Certificate - Lot No.20721009
- Quality Certificate - Lot No.10421029
- Quality Certificate - Lot No.34320045
- Quality Certificate - Lot No.32320039