Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 70 mL Rimless Culture Tubes, 25x200 mm
Product Number9820-25X
(This is the suggested replacement for 70820-25X.)
These reusable PYREX® 70 mL rimless culture tubes offer greater convenience in plugging and rack storage. These approximately 25x200mm (OD x length) tubes do not have marking spots. Walls and bottoms are of uniform thickness. Ends are fire-polished.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9820-25X |
| Qty./Pk | 48 / Pk |
| Qty./Cs | 192 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Rimless |
| Cap Style | No cap |
| Capacity | 70 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 25 mm (approx.) |
| Height | 200 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06426052
- Quality Certificate - Lot No.03526033
- Quality Certificate - Lot No.17025050
- Quality Certificate - Lot No.12225038
- Quality Certificate - Lot No.11925318
- Quality Certificate - Lot No.30624016
- Quality Certificate - Lot No.30424256
- Quality Certificate - Lot No.18424012
- Quality Certificate - Lot No.16924006
- Quality Certificate - Lot No.07124188
- Quality Certificate - Lot No.34823042
- Quality Certificate - Lot No.29223026
- Quality Certificate - Lot No.16423025
- Quality Certificate - Lot No.12323029
- Quality Certificate - Lot No.11623012
- Quality Certificate - Lot No.30822034
- Quality Certificate - Lot No.04922009
- Quality Certificate - Lot No.35521381
- Quality Certificate - Lot No.28621066
- Quality Certificate - Lot No.08821015
- Quality Certificate - Lot No.02621010
- Quality Certificate - Lot No.29720008
- Quality Certificate - Lot No.13620080
- Quality Certificate - Lot No.08020020
- Quality Certificate - Lot No.07320019
- Quality Certificate - Lot No.34519050
- Quality Certificate - Lot No.10619081
- Quality Certificate - Lot No.04919019
- Quality Certificate - Lot No.01619007