Corning® 100 mL Cellstripper™, Liquid
产品编号25-056-CI
Exceptionally gentle on cells compared with traditional enzymatic cell dissociation reagents
Cellstripper® is a non-enzymatic cell dissociation solution formulated with a proprietary mixture of chelators that gently dislodge adherent cells in tissue culture. It is an alternative to trypsin when used with either serum-free or serum-supplemented media. Because Cellstripper is a gentler reagent than trypsin, cells can be exposed to Cellstripper for longer periods of time. Cellstripper achieves superior results in comparison to enzymatic dissociation products.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 25-056-CI |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Weight | 3 mg |
| Storage | 2°C to 30°C |
产品规格文件
可用的证书
- 质量证书 – 批号 09726013
- 质量证书 – 批号 34225001
- 质量证书 – 批号 27225006
- 质量证书 – 批号 12225006
- 质量证书 – 批号 04525005
- 质量证书 – 批号 34524023
- 质量证书 – 批号 28224013
- 质量证书 – 批号 18424009
- 质量证书 – 批号 07224012
- 质量证书 – 批号 33923007
- 质量证书 – 批号 24423004
- 质量证书 – 批号 15723007
- 质量证书 – 批号 06523008
- 质量证书 – 批号 34122004
- 质量证书 – 批号 24922012
- 质量证书 – 批号 15722009
- 质量证书 – 批号 33321007
- 质量证书 – 批号 28121003
- 质量证书 – 批号 23021007
- 质量证书 – 批号 20921008
- 质量证书 – 批号 16621011
- 质量证书 – 批号 02921008
- 质量证书 – 批号 27420004
- 质量证书 – 批号 25920007
- 质量证书 – 批号 04420002
- 质量证书 – 批号 30419005
- 质量证书 – 批号 23219006
- 质量证书 – 批号 15719004
- 质量证书 – 批号 10519011
- 质量证书 – 批号 01719005