
Corning® 5 g Carbenicillin Disodium Salt, Powder
产品编号46-100-RG

MW = 422.4 Technical Advantage: Can be autoclaved, unlike ampicillin Carbenicillin is a form of penicillin and is often used in place of ampicillin because it maintains stability after being autoclaved. Like ampicillin, carbenicillin interferes with cell-wall synthesis of actively growing cells.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
产品编号 | 46-100-RG |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 5 g |
Storage | 2°C to 8°C |
产品规格文件