Corning® 500 g Yeast Extract, Powder
Product Number61-231-RO
Yeast extract is a mixture of amino acids, peptides, water soluble vitamins and carbohydrates obtained from autolyzed yeast. This is the water soluble portion with intact B-complex vitamins and can be used as an additive for culture media.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 61-231-RO |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /每个 |
| 品牌 | Corning® |
| 重量 | 2 mg |
| 储存 | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07521017
- Quality Certificate - Lot No.11120014
- Quality Certificate - Lot No.01320013
- Quality Certificate - Lot No.29818010
- Quality Certificate - Lot No.23217011
- Quality Certificate - Lot No.35516007
- Quality Certificate - Lot No.31916006
- Quality Certificate - Lot No.30815010
- Quality Certificate - Lot No.11015008